Опубликуйте свои продукты
Digital ECG
Digital ECG
Digital ECG
Digital ECG
    Midmark

    Digital ECG

    ECG testing in primary care can help clinicians identify abnormalities early that are associated with cardiac events. With heart disease being the leading cause of death in the US,1 early detection is important. In fact, it can save lives.

    That’s why we designed the MIDMARK DIGITAL ECG to bring the patient, provider and EMR together at the front line of care—primary care.

    EMR Connectivity

    The Digital ECG is designed to work with today’s top EMR systems in a variety of healthcare IT environments to help save time, reduce errors and improve clinical outcomes.

    Workflow

    Access patient data, perform tests and store/review reports in the patient chart, saving time and eliminating the risk of manual transcription errors.

    Strength

    The device generates high signal quality with low noise, creating high-quality waveforms for accurate reporting. The optimal signal-to-noise ratio allows clinicians to confidently capture a cardiac signal.

    Cпецификация
    • Patient Connection
      10-lead patient cable with RFI filter, defibrillator protection, patient isolation and locking clip
      Safety Parameters
      Patient leakage current not to exceed 10uA
      Patient electrically isolated from main current supply
      Physical Characteristics Midmark Digital ECG
      Total Weight 13.6 oz / 0.85 lbs.
      Dimensions 2.5 in. (65 mm) x 0.59 in. (15 mm) x 4.5 in. (115 mm)
      Power USB port
      ECG Acquisition
      DC input impedance >100 megohms
      Line frequency 50 - 60 Hz
      Filters AC, drift, muscle
      Gain sensitivity 5, 10, 20 mm/mV
      Dynamic range ± 500 mV
      AD Conversion / resolution 24 bits at 2.5 uV/LSB
      Electrode offset ± 500 mV
      Sampling rate for analysis 500 samples/sec
      Front-end sampling rate 128K c/s per channel
      Pacemaker detection Software on 128K c/s simultaneous on lead pairs (I, II) and (v4, V5)
      Impulse duration range: 0.2 ms – 2 ms
      Impulse width range: 2mV – 250mV
      Estimate of pacemaker spike duration and amplitude
      Certifications EN ISO 15223-1, EN 1789, EN 60601-1, EN 60601-1-2, EN 60601-1-6, EN 60601-1-11, EN 60601-2-25
      Regulatory Status FDA Class II
    Техническая спецификация
    • Уникальная ссылкаmidmark-digital-ecg
    • Тип продукцииHealth Care Equipment and Furnishings
    • Группа продукцииDigital Diagnostics
    • ТипОбъект (один объект)
    • Дата публикации2023-07-17
    • Номер версии1
    Ссылки
    Связанные
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectМедицина - All
    • Код Uniclass 2015Ac_35_10_51
    • Описание Uniclass 2015Medical scanning
    • Код CSI MasterFormat 201411 70 00
    • Заголовок CSI MasterFormat 2014Healthcare Equipment
    • Номер OmniClass23-25 00 00
    • Наименование OmniClassMedical and Laboratory Equipment

    Доступно в регионах:

    Северная Америка
    Соединенные Штаты Америки