OMG PipeGuard units are available for single pipes as well as in strut model configurations. Strut models are available in 6- and 10-inch lengths to support pipes and tubes from ½- to 5-inches in diameter at a height of 4-inches off the roof surface. All strut models come with a standard 1 5/8-in. galvanized strut channel to support single or multiple pipes 6-in. strut models are made of heavy duty EDPM rubber. Safety yellow 10-in. models are made of durable HDPE. Both are available with height adjustable configurations to support pipe and conduit from 4-in. to 10-in. off the roof deck. Roller models adjust from 5.5- to 11-inches.
Доступно в регионах:
| Северная Америка |
|---|
Соединенные Штаты Америки |