Опубликуйте свои продукты
Philips Signify UV-C Disinfection Batten 1x36W
Signify Thailand

Philips Signify UV-C Disinfection Batten 1x36W

UVC disinfection batten  TMS160C 1X36W TUV SLV/6

Order code: 911401524471

The UV-C batten is designed for the disinfection of surfaces and is suitable for a wide range of applications. The UV-C batten provides universal UV-C irradiance with homogenous distribution. Its disinfection capability is based on the wattage used and a specific exposure time for a given distance from that surface. No person should be present at the time of usage, due to the high risk of harm to eyes and skin. The performance is enhanced by a highly-reflective and durable aluminium body, which improves its efficacy even further and directs the UV-C light to the to-beirradiated surfaces. The lamp holders and end caps are protected against UV-C thanks to dedicated shielding. There is a 1- and 2-lamp version available, for both the bare batten and reflector batten. This offers even greater flexibility.

Cпецификация
  • • Lamp configurations possible: 1-lamp or 2-lamps version. • Available: bare batten or with reflectors. • Philips T8 TUV lamp included: 36W. • Shortwave UV radiation peak at 253.7 nm (UVC). • High reflective aluminum housing for better reflectivity and performance.
Техническая спецификация
  • Уникальная ссылкаPhilips_Signify_UV-C_Disinfection_Batten_1x36W
  • Тип продукцииUV-C Disinfection
  • Группа продукцииBatten
  • ТипОбъект (один объект)
  • Дата публикации2021-12-23
  • Номер версии1
  • Высота (мм)80
  • Ширина (мм)56
  • Глубина (мм)1230
Связанные
  • Основной материалАлюминий
  • Разработано вТаиланд
  • Страна-производительТаиланд
  • Масса нетто (кг)0.85
Классификация
  • Категория BIMobjectОсвещение - Потолочное оборудование
  • Номер OmniClass23-35 47 21 11
  • Наименование OmniClassLampholders

Доступно в регионах:

Азия