Опубликуйте свои продукты
ETF-529 Optishield™ Lavatory Protective Enclosure
Sloan Valve

ETF-529 Optishield™ Lavatory Protective Enclosure

Features

  • High Impact, Stain resistant, Molded Ridged Vinyl Material
  • .125 (3.2 mm) Nominal Wall Thickness
  • 69 - Shore A Durometer
  • UL-94 V-O Flammability Rating
  • Color White - Paintable with acrylic enamel
  • ADA conforming design protects wheelchair users from scalding and sharp surfaces. There are no exposed lavatory plumbing, electrical and mechanical components.
  • One-Size-Fits-All configuration is easy to stock and install. May be used in virtually any new construction or retrofit 20 x 18 inches ADA conforming wall hung lavatory application. No assembly required; installation takes minutes using the fasteners supplied.
  • Total Enclosure design protects lavatory components from tampering. All piping, electronic faucet connections and mixing valves are completely concealed within this heavy-duty enclosure.
Техническая спецификация
  • Уникальная ссылкаoptima_etf-529
  • Тип продукцииSanitary
  • Группа продукцииProtective Enclosure
  • ТипОбъект (один объект)
  • Дата публикации2016-05-11
  • Номер версии1
Классификация
  • Категория BIMobjectСантехника - Сантехника

Доступно в регионах:

Азия Северная Америка Южная Америка Африка