Опубликуйте свои продукты
ProtectWall 1.5mm
Tarkett

ProtectWall 1.5mm

Designed for corridors and patient rooms in highly demanding environments, ProtectWALL 1.5 is a high-performance vinyl wall covering that protects walls against impacts, shocks, scratches, stains and chemicals. Flexible and easy-to-install (less joints than stiff plates), it helps to lower repair and maintenance costs by reducing damage to walls. It is treated with our Top Clean XP surface protection for easy cleaning (rated excellent at Riboflavin test).

The range embodies a contemporary spirit, resonating deeply with the essence of nature. A captivating array of colours and patterns that encapsulate the fusion of modernity with timeless natural motifs.

ProtectWall is part of a global solution that also includes floors and stairs. Last but not least, it is phthalate free.

Cпецификация
    • Made in Europe
    • Exceptional impact and scratch resistance
    • Excellent cleanability (Riboflavin test)
    • Priority to hygiene and effortless maintenance
    • Highly resistant to bacteria
    • Very low TVOC level (≤10μg/m³ (after 28 days))
Техническая спецификация
  • Уникальная ссылкаtarkett-protectwall-1-5mm
  • Тип продукцииTARKETT
  • Группа продукцииWallcovering
  • ТипОбъект (один объект)
  • Дата публикации2023-08-18
  • Номер версии1
Связанные
  • Основной материалВинил
  • Разработано вФранция
Классификация
  • Категория BIMobjectСтены - Облицовка
  • Классификация IFCСтена
  • Название по ССКПУ ООНWall finishing materials
  • Код ССКПУ ООН301615
  • Код Uniclass 2015Ss_25_45
  • Описание Uniclass 2015Wall covering and finish systems
  • Код CSI MasterFormat 201409 72 00
  • Заголовок CSI MasterFormat 2014Wall Coverings
  • Номер OmniClass23-15 15 19
  • Наименование OmniClassWall Coverings

Доступно в регионах:

Азия Европа Африка