Publish your products
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600
Revolving Door ASSA ABLOY RD600

    Revolving Door ASSA ABLOY RD600

    The ASSA ABLOY RD600 two-wing design securely seals the entrance when the unit is closed, creating a weatherproof barrier which keeps unwanted elements outside. This allows you to better maximize every inch of space in your facility ... all the way to your front door. In addition, the energy savings are enormous – covering the initial costs of your door in just a short period of time.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    Specification
    • Available in 12’, 14’, 16’ and 18’ diameters Energy efficient – saving 74% more energy than swing doors.
      Optional air curtain for enhanced energy efficiency Center door leaf breakout function.
      Presence detectors and soft safety edges.
      Floor mounted design for added ease and convenience.
      Two prominent display areas within the rotating section for signage, safety notices, graphics, and advertising.

    Technical specification
    • Unique ref.RD600
    • TypeObject (single object)
    • Date of publishing2023-03-31
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameRevolving doors
    • UNSPSC code30171509
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances

    Region availability

    North America