Publish your products
Boot Rack 600
Boot Rack 600
Boot Rack 600
    Dalform

    Boot Rack 600

    Robust and space-efficient rack that lifts shoes and boots off the floor for quicker drying and easier cleaning. Equipped with durable pegs. Mounts on walls, wall mounted uprights, or freestanding floor stands.

    Specification
    • Dimensions: H 105 mm (excl. hooks), H 200 mm (incl. hooks), D 235 mm.

      We design and manufacture to meet your unique vision – from custom dimensions to bespoke modules.

    Technical specification
    • Unique ref.Boot-Hanger-600
    • Product familyStorage
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2018-10-01
    • Edition number1
    • Height (mm)200
    • Width (mm)600
    • Depth (mm)235
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_13
    • Uniclass 2015 DescriptionCloakroom units
    • CSI MasterFormat 2014 Code41 53 00
    • CSI MasterFormat 2014 TitleStorage Equipment and Systems
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units
    • CSI UniFormat II CodeC
    • CSI UniFormat II TitleINTERIORS