Publish your products
Siljan Headshower kit for bath 160 c/c LF
Siljan Headshower kit for bath 160 c/c LF

    Siljan Headshower kit for bath 160 c/c LF

    Head shower kit with Safety mixer for bath/shower and head shower. With 3-spray handshower, soap dish and hose. Reversible diverter built-in in the mixer. Lead free. Chrome 160 c/c RSK 8282770 85931500 150 c/c RSK 8282771
    Specification
    • With 3-spray handshower and diverter. Head- and handshower with EcoFlow and anti-lime scale. Flexible wall bracket +- 5 mm in hight and 50-100 mm from wall, with sealing. Shower rod is cutable. Lead free.
    Technical specification
    • Unique ref.85930000
    • Product familyShowers
    • Product groupFM Mattsson Siljan
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)1430
    • Width (mm)300
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)6.9
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures