Publish your products
Klädskåp Novis plant tak 1:2 B60
Lekolar

Klädskåp Novis plant tak 1:2 B60

Clothes locker with fully welded frame. Available with metal or laminate door, flat or sloping roof. The metal door is equipped with a steel door stop and recessed reinforcement around the lock hole. Laminate door recessed into a steel frame fitted with a steel door stop. Doors can be opened 90 degrees. Interior: Shelf and clothes rail with two anchor hooks (cabinets with 3 and 4 doors in height are without interior). Smooth floor surface without threshold. Ventilation through holes in roof/bottom plate. The cabinets are tested and approved according to EN 16121:2013+A1:2017, EN 16122:2012 and EN16122:2012/AC:2015.
Technical specification
  • Unique ref.138837
  • Product familyNovis lockers
  • Product groupNovis lockers
  • TypeAssembly (multiple objects)
  • Date of publishing2023-08-21
  • Edition number1
Related
  • Material mainSheet metal