Publish your products
Mora Cera Shower System S5
Mora Cera Shower System S5

    Mora Cera Shower System S5

    Head shower set with diverter and shower hose in metal. Chrome. RSK 8199231 NRF 4294176 LVI 6561068 VVS 737554504 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • Diverter with ceramic cartridge. Shower hose in metal, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Diverter can be mounted with lever pointing in chosen direction. Optional connection with/without air mixture. Air mixture provides comfort flow at 6 l/min, max flow 10 l/min.
    Technical specification
    • Unique ref.130005
    • Product familyShowers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures