Publish your products
Kajen Mini backed bench
Kajen Mini backed bench
    Nola

    Kajen Mini backed bench

    This compact bench is proportioned to fit into spaces that may be too small for normal-sized benches. The Mini’s efficient design makes it a perfect choice for environments that are short on space, yet big on style. The Mini can be bolted to the ground or attached to building façades, interior surfaces and free-standing walls.

    The variants of Kajen park bench made in Linax-impregnated pine and hot-dip galvanized steel are certified with the Nordic Swan Ecolabel.

    Specification
    • Dimensions and weight

      Width: 40/80/120 cm
      Height: 88 cm
      Sitting height: 60 cm
      Depth: 25/34 cm

      Individual dimensions
      The legs are made from bent steel: 12 x 60 mm
      Wood components: Seat and backrest: 56 mm x 26 mm

      Product numbers and combinations

      U16-95/40 Kajen Mini backed bench with supporting posts, 40 cm version

      U16-95/80 Kajen Mini backed bench with supporting posts, 80 cm version

      U16-95/120 Kajen Mini backed bench with supporting posts, 120 cm version

      U16-95V/40 Kajen Mini backed bench, wall-mounted, 40 cm version

      U16-95V/80 Kajen Mini backed bench, wall-mounted, 80 cm version

      U16-95V/120 Kajen Mini backed bench, wall-mounted, 120 cm version

      B11-06 Startup cost for powder coating steel in a color other than standard. Choose a RAL colour.

      B11-07 Starting cost for another color of wood. Choose brown or grey for Linax or an NCS color for painted wood. If you want the same color on both steel and wood, choose the RAL color for both.Append to product numberWOOD AND FINISH

      EK for oiled oak.
      MH for oiled mahogany.
      SIOO for sioo:x treatment oak.
      LIN for linax impregnated pine.
      NCS S 0502-Y for top-glazed white pine.
      NCS S5502-B for top-glazed light gray pine.
      C for any color top-glazed pine, at additional cost.

      METAL SURFACE FINISH

      Noir 2200 Sablé for black.
      C for any color other than standard, at additional cost.
      VFZ for hot-dip galvanized steel.

      VARIANTS

      Nordic Swan Ecolabel applies exclusively for hot-dip galvanized steel and Linax treated pine. Not available for wall-mounted Mini-Bench, Rocking Chair and Standing Bench.

      INSTALLATION TYPE

      N for surface mount.

      Standard coloursNCS S 5502-BNCS S 0502-Y (Vit)Noir 2200 SabléLinaximpregnerad naturMaterials and surface treatmentsSteel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Hot-dip galvanized

      Hot-dip galvanizing provides very strong protection against corrosion. The steel is dipped into a bath of hot liquid zinc. The zinc attaches and creates a surface coating on the steel part, which is then taken out of the bath and drained of excess zinc.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Mahogany - FSC-certified

      FSC-marked mahogany is a wood with good durability in the outdoor environment. In addition, it retains its color tone better than, for example, oak and teak. Mahogany lives and moves, sometimes more than teak.

      Oak

      Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

      Wood oil

      Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

      Water-based glaze

      Varnishing of wood is done with a water-based varnish. A water-based paint that is kinder to the environment. Under normal use, the paint has a good wear resistance and long durability.

      Linax

      After traditional impregnation according to NTR AB, the wood is boiled in a hot linseed oil with or without color pigments under vacuum. The oil is penetrated into the surface on all six sides, which reduces moisture absorption in the wood and gives a dimensionally stable product over time. The result is a dried product with good resistance to rot that also has long maintenance intervals.

      SiOO:X treatment

      Sioo:x is a wood protection with environmentally friendly silicon technology. Water-based and biocide-free. We use Sioo mainly for our oak furniture. Sioo:x treatment of is suitable for all woods, outside as well as inside, and gives a light surface without pigments. The surface is UV-resistant, water-repellent and non-stick. Active and preventive action against algae, mould and pests. Also rot-proof, wood-strengthening and fire-retardant. This wood protection provides long durability and easy maintenance.

      Assembly and placementSurface mount

      Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

      The seat bolts to the legs with the bolts included. The version without legs is made to be wall-mounted.

      MaintenanceHor dip galvanized steel

      Hot-dip galvanized can be touch-up painted with so-called "cold galvanizing".

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Oiled oak

      Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

      Oiled mahogany

      Oiled mahogany should be oiled two times a year.

      Linax impregnated pine

      Linax is a linseed oil-based impregnation that provides extra long durability in outdoor environments and corresponds to impregnation class AB. The impregnated wood turns gray over time, which means that it should be re-oiled if necessary. Use a linseed-based oil for impregnated materials.

      SiOO:X treatment oak

      Sioo:x-treated products are treated twice upon delivery; once with a wood protection (Premium Träskydd Altan) and once with a surface protection (Premium Ytskydd Altan). 10-14 months after a product has been installed, it should be treated once more with Sioo:x Premium Surface Protection Altan for best durability. The lifespan after that is estimated to be about 10 years before it needs to be treated again with Premium Surface Protection Altan. The surface protection forms a wear surface, which means that products that are exposed to severe mechanical wear may need to be treated more often than every ten years. The surface treatment has a tested effect according to the standards EN 46 and EN 113. For information about the Sioo treatment see the website www.sioox.se.

      Water-based glazed pine

      Products in varnished pine must be maintained regularly with alkyd paint. Maintenance intervals approximately 1 time per year. Damage and cracks should be repaired immediately. Touch-up paints in spray packaging are available in standard colors to order.

      Download our general maintenance adviceVersions

      Bolted to the ground or wall-mounted.

      Character

      A compact design made for environments that are short on space, yet big on style.

    Technical specification
    • Unique ref.kajen-mini-backed-bench
    • Product familyFurniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2023-11-21
    • Edition number1
    • Height (mm)880
    • Width (mm)1200
    • Depth (mm)250
    Related
    • Material mainSteel
    • Material secondaryWood