Publish your products
Korg Bar Table
Nola

Korg Bar Table

Korg Bar Table

The newest addition to the Korg series is the Bar stool and high table, further completing the collection.

Specification
  • Dimensions and weight

    Height: 105 cm
    Ø: 70 cm
    Weight 20 kg

    Product numbers and combinations

    U12-34/BAR Korg Bar Table

    Append to product number

    Metal surface finish:

    When ordering, specify which of our standard colors you want:
    Dark blue/Grey RAL 5008, fine texture.
    Black Noir 2200 Sablé, fine texture.
    Red/Orange RAL 2002 (matt clear coat), fine structure.
    C for any color other than standard, at additional cost.

    Installation type:

    N for surface mount.

    Standard colours:

    RAL 2002

    RAL 5008

    Noir 2200 Sablé

    Materials and surface treatments

    Steel:

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Electrogalvanized:

    Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

    Powder coating:

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Assembly and placement

    Surface mount:

    Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

    Maintenance

    Powdercoated steel:

    Products that are powder-coated can be touch-up painted with alkyd paint.

Technical specification
  • Unique ref.korg-bar-table
  • Product familyFurniture
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2024-12-18
  • Edition number1
  • Height (mm)1050
  • Width (mm)700
  • Depth (mm)700
Related
  • Material mainPowder coated steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)20