Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tress/products/f5bc7021-ad1d-40ee-8b47-98996808a2bf
Home
Categories
Sports & Recreation
Outdoor Gym Equipment
Pull Down
Unavailable in United States
Tress
Follow
Archived
Pull Down
Outdoor Gym Steel
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
716052
Product family
Outdoor Fitness
Product group
Outdoor Gym Steel
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
210
Width (mm)
80
Depth (mm)
102
Links
Links
Product url
https://www.tress.com/sv-se/product/716052
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
125
Classification
Classification
BIMobject Category
Sports & Recreation - Outdoor Gym Equipment
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Similar products
AstralPool Fluidra
Non-return Valves
Download
Cavicchi Biliardi
MILLENNIUM ZEBRANO
4.2
(
14
)
Download
AstralPool Fluidra
Oslo Filter Nozzle Plate 2.5BAR
Download
AstralPool Fluidra
Aral Strainer 11 l
Download
Cavicchi Biliardi
CAYENNE
3.6
(
29
)
Download
S.R. Smith
Vortex Commercial Water Slide, 10' 7" Overall Height, Corkscrew Runway
4.6
(
5
)
Download