Publish your products
Entrance grating N6, L-frame, Embedded
Entrance grating N6, L-frame, Embedded
Entrance grating N6, L-frame, Embedded
Entrance grating N6, L-frame, Embedded
    Weland AB

    Entrance grating N6, L-frame, Embedded

    A smaller type of entrance grating, including an L-profile kerb angle frame. Choose from a number of different stocked formats.

    Specification
    • Entrance grating type N6,
      Mesh width: c/c 17x75 mm
      Height: 20 mm
      With edge bar made from L-profile angle bar frame 35x20x3 mm
      Incl. L-profile kerb angle frame 40x25x3 mm
      All material is hot-dip galvanised

    Technical specification
    • Unique ref.entrance_grating_n6_frame_l40x25x3
    • Product familyFlooring
    • Product groupEntrence Grating
    • TypeAssembly (multiple objects)
    • Date of publishing2018-04-27
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitleEntrance Floor Grids