Stair Tread Brackets

Stair Tread Brackets

Browse our selection of cutting-edge floating stair tread brackets and cleat bracket solutions for your staircase design needs. A&M Hardware’s floating stair tread brackets, cleat brackets, surface mounting bracket options, and metal stair tread brackets are all designed to redefine the way you approach staircase construction and aesthetics.

Whether you're seeking a sleek and contemporary look or aiming to maximize space and functionality, our range of floating stair tread brackets offer versatile options to seamlessly integrate with your staircase vision. From the minimalist appeal of surface mount bracket supports to the impressive support of metal stair tread brackets, explore the possibilities that await as you embark on a journey to create staircases that are not only visually stunning but also structurally reliable.

Stair Tread Bracket Features

  • Black powder coated metal
  • Heavy duty support for industrial style design treads
  • Can be mounted either direction
  • 10 inch by 2 inch support, 1/4" thick, 1/4" mounting holes
Specifikime teknike
  • Referencë unikestair-tread-brackets
  • Familja e produkteveBrackets
  • Grupi i produkteveSurface Mounted Flat, Stair Tread, and Cleat Support Brackets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-01-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Ankoruesit & Rregullimet
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 PërshkrimBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika