Cabinet Esther 9 drawers and 9 shelves, White
ABA Skol

Cabinet Esther 9 drawers and 9 shelves, White

Esther storage series consist of several different modules on wheels or socket. All modules have a total height of 90 cm and a depth of 45 cm. Body of chipboard with laminate surface in three different colors: birch, light grey or white. The drawers have high pressure laminated fronts which come in 9 different colors.
Specifikim
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Specifikime teknike
  • Referencë unike7032000
  • Familja e produkteveStorage
  • Grupi i produkteveEsther
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-09
  • Numri i botimit1
  • Gjatësia (mm)900
  • Gjerësia (mm)980
  • Thellësia (mm)450
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorLaminat
  • Projektuar nëSuedi
  • Prodhuar nëLetoni
  • Weight Net (kg)73
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • Emrin UNSPSCCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 PërshkrimFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Rajoni i disponueshëm

Europe
Danimarkë
Finlandë
Islandë
Norvegji
Suedi