Chair Fanny, SH 52 cm
ABA Skol

Chair Fanny, SH 52 cm

A stackable chair in solid birch, with laminate covered seat and back plate. Laminate comes in 5 different colors. Available in three different seat heights: 36, 38 and 52 cm, with or without armrests. Armrests with table protection makes the chair easy to hang on the table top. Can also be supplemented with footrest and with safety rail. In the same series you can find chair Frida with or without armrests.
Specifikim
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Specifikime teknike
  • Referencë unike7433001
  • Familja e produkteveChairs
  • Grupi i produkteveFanny
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-06-12
  • Numri i botimit1
  • Gjatësia (mm)770
  • Gjerësia (mm)420
  • Thellësia (mm)400
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorLaminat
  • Projektuar nëSuedi
  • Prodhuar nëLituani
  • Weight Net (kg)4
Klasifikimi
  • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 PërshkrimFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings