ComfortLine Incoming Boxes
ABB

ComfortLine Incoming Boxes

ComfortLine Incoming Boxes
suitable for cabinets of the ComfortLine A range

The new ComfortLine distribution boards and wall-mounting cabinets provide the perfect solutions to make everything possible. With a broad portfolio for every application. Thanks to the comprehensive and consistent product portfolio in protection classes I and II, exemplary ease of installation and intelligent smart home solutions, the new ComfortLine cabinets from ABB meet all requirements in the best possible way.

    Specifikim
      • Protection classes: II, double insulated
      • High degree of protection IP44
      • Numerous options for cable entry at the top, bottom, sides and rear
      • Sheet steel rear wall with cable entry options
      • The door is easy to attach and detach thanks to the upper hinge pin
      • Two mounting levels: rear mounting level for the installation of media panels, front mounting level for the installation of distribution board panels and the distribution panel system CombiLine N
      • Generous wiring space for N/PE cables and tool-free assembly of the N/PE Quick-terminal

      Measures for ComfortLine incoming boxes are too individual so there aren't any values regarding the dimensions in the general overview

    Specifikime teknike
    • Referencë unikecomfortline-incoming-boxes
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorPlastik
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Shpërndarje
    • Kodi ETIMEG000023
    • Emri ETIMDistribution boards

    Rajoni i disponueshëm

    Europe