Busch-SmartTouch
ABB

Busch-SmartTouch

This Busch-SmartTouch® provides a central control point for the ABB i-bus® KNX, which can also be used as an indoor video station for the ABB-Welcome door communication system – an excellent combination. The Busch-SmartTouch® is a fantastic option for new builds as well as renovation projects and is suitable both for family homes and for hotels or conference rooms in representative purpose-built buildings.

Specifikim
  • Free programmable KNX touch display as room-integrated controlling, signalling and regulating unit. To be used as indoor video station for the ABB-Welcome door communication system. For the illustration and operation of the following KNX standard functions: - Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element With scene function, logic functions, presence simulation and time programs. Functions: - 480 KNX control elements - Audio control elements - RGB control elements - maximum 30 sides - 80 fault and alarm messages - 30 logic functions - 30 timer - presence simulation for 20 participants - 10 scene actuators - 1 object RTC Equipped with a hearing loop for coupling the audio signal into hearing aids. Page display with a maximum of 16 touch surfaces on one page. External power supply: 20-32 VDC (SELV) or via the ABB-Welcome system controller. Consumer units: 15

Specifikime teknike
  • Referencë unikeSmartTouch
  • Familja e produkteveVisualisation, Display and Signalling
  • Grupi i produkteveSmartTouch
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Materiali dytësorMetal
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi
  • Uniclass 2015 CodeEF_75_10
  • Uniclass 2015 PërshkrimCommunication
  • CSI MasterFormat 2014 Code27 00 00
  • CSI MasterFormat 2014 TitleCommunications
  • OmniClass Number23-19 15 00
  • OmniClass TitleCommunication Specialties
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit