UPS DPA500
ABB

UPS DPA500

5.0 nga 5 yje5.0(7 vlerësime)

Conceptpower DPA 500

Conceived for medium-sized and large data centers, ABB’s Conceptpower DPA 500 modular uninterruptible power supply (UPS) fulfills power requirements from 100 kW to 3 MW and provides maximum availability for those who aim for zero downtime as well as a low cost of ownership.

Specifikim
  • Total vertical and horizontal scalability
    The Conceptpower DPA 500 delivers power protection from 100 to 500 kW (one to five modules) in a single cabinet (vertical scalability). Cabinets can operate in a parallel configuration to build a system of up to 3 MW (horizontal scalabiltiy).
     
    True parallel architecture
    The advanced UPS design of Conceptpower DPA 500 provides the highest degree of protection in critical applications where the load must be fed with quality power. This UPS system utilizes decentralized parallel architecture and ensures the highest level or reliability and availability with true redundancy across the modules.

Specifikime teknike
  • Referencë unikeups-dpa500
  • Familja e produkteveHigh-density computing environments
  • Grupi i produkteveData centers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-29
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Materiali dytësorMetal
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi
  • Uniclass 2015 CodeAc_85_65_15
  • Uniclass 2015 PërshkrimControlling
  • CSI MasterFormat 2014 Code10 55 33
  • CSI MasterFormat 2014 TitleData Distribution Boxes
  • OmniClass Number23-37 25 15
  • OmniClass TitleBroadcasting Communication and Data Processing Equipment
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation