Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set
Elysian Gooseneck Shower Rail Set

    Elysian Gooseneck Shower Rail Set

    5.0 nga 5 yje5.0(5 vlerësime)

    A wall mounted shower set that combines both an overhead shower head and a hand shower with diverter function, the Elysian Gooseneck Shower Set is a premium product that benefits from strong durability and high functionality.

    Its eye-catching aesthetics will make a statement and enhance any bathroom.

    Please Note:

    – You can have a water inlet either at the top or the bottom.
    – This set does not include a mixer, you can purchase one separately from our shower mixer selection here
    – The Elysian Gooseneck Shower Rail Set needs to be installed at the correct height to ensure functional use. It is the responsibility of the purchaser to refer to the product specifications provided and consult a professional prior to installation to ensure the product is installed correctly for functional use. ABI Interiors accepts no liability for incorrect product installation.

    Features:

    – PVD (Physical Vapour Deposition)
    – Solid Brass Construction
    – Diverter Function between Hand Shower and Overhead Shower

    Dimensions:

    – Height: 1142mm
    – Reach: 375mm
    – Centre of rail to wall: 50mm

    Specifikime teknike
    • Referencë unikeelysian-gooseneck-shower-rail-set
    • Familja e produkteveShowers
    • Grupi i produkteveElysian
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-13
    • Numri i botimit1
    • Gjatësia (mm)1150
    • Gjerësia (mm)250
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorStainless steel 304
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)4.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 PërshkrimShowers
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures