Elysian Heated Towel Ladder 12v
Elysian Heated Towel Ladder 12v
Elysian Heated Towel Ladder 12v
Elysian Heated Towel Ladder 12v
Elysian Heated Towel Ladder 12v
Elysian Heated Towel Ladder 12v
Elysian Heated Towel Ladder 12v

    Elysian Heated Towel Ladder 12v

    Heated towel ladders add convenient functionality to your bathroom or laundry. They easily dry and help tidy the mess of draped towels.

    Constructed from 304 stainless steel, our Elysian Heated Towel Ladder is an aesthetically pleasing wall-mounted fixture that benefits from evenly distributed internal heating. It has a unique 12V output and comes in an array of finishes to add a point of difference to your interior design.

    Specifikime teknike
    • Referencë unikeelysian-heated-towel-ladder-12v
    • Familja e produkteveTowel Rails
    • Grupi i produkteveElysian
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-15
    • Numri i botimit1
    • Gjatësia (mm)500
    • Gjerësia (mm)800
    • Thellësia (mm)120
    Të ngjashme
    • Materiali kryesorStainless steel 304
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)4.02
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodePr_70_60_36_26
    • Uniclass 2015 PërshkrimElectric heated towel rails
    • OmniClass Number23-31 25 25 11
    • OmniClass TitleElectric Heated Towel Bars