Elysian Shower Rail
Elysian Shower Rail
Elysian Shower Rail
Elysian Shower Rail
Elysian Shower Rail
Elysian Shower Rail
Elysian Shower Rail

    Elysian Shower Rail

    The Elysian Shower Rail – Elegance and practicality in one. Made with extra-long tube allowing maximum height adjustment. A turn clamp system is built into the holster. Hand shower holster has both height and swivel adjustment ensuring the hand shower sits exactly where you need it.

    Specifikime teknike
    • Referencë unikeelysian-shower-rail
    • Familja e produkteveShowers
    • Grupi i produkteveElysian
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-15
    • Numri i botimit1
    • Gjatësia (mm)900
    • Gjerësia (mm)109
    • Thellësia (mm)80
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)1.22
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 PërshkrimShower fittings package
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers