Elysian Single Towel Rail
Elysian Single Towel Rail
Elysian Single Towel Rail
Elysian Single Towel Rail
Elysian Single Towel Rail
Elysian Single Towel Rail
Elysian Single Towel Rail
Elysian Single Towel Rail

    Elysian Single Towel Rail

    The convenience of a towel rail can often be taken for granted. Due to its extended length, the multi-purpose Elysian Single Towel Rail can double as both a towel or laundry rail that provides ample clothes drying or clothes hanging convenience.

    Its traditional minimalistic design will seamlessly suit a broad range of bathroom or laundry spaces. This also means you can keep your fixtures consistent throughout your household, ensuring a more cohesive aesthetic.

    Please Note:

    – That when using the Elysian Single Towel Rail as a laundry rail, ABI recommends using a non-metal coated hanger to avoid damaging the product.

    Features:

    – Solid brass construction
    – Multi-purpose rail
    – Available in a range of colours

    Dimensions:

    – Length: 800mm
    – Projection: 73mm
    – Fixing distance (centre to centre): 747mm

     

    Specifikime teknike
    • Referencë unikeelysian-single-towel-rail
    • Familja e produkteveTowel Rails
    • Grupi i produkteveElysian
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-15
    • Numri i botimit1
    • Gjatësia (mm)53
    • Gjerësia (mm)800
    • Thellësia (mm)73
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)0.9
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 PërshkrimTowel rails
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars