Milani Hob Mixer
Milani Hob Mixer
Milani Hob Mixer
Milani Hob Mixer
Milani Hob Mixer
Milani Hob Mixer
Milani Hob Mixer
Milani Hob Mixer

    Milani Hob Mixer

    A stylish single hand mixer, the Milani Hob Mixer uses innovative progressive cartridge technology. This product allows ease of operation for the user with precise temperature control with a twist of the dial.

    When using progressive cartridge technology you twist in one clockwise motion starting at low pressure cold up to high pressure cold. Once turned halfway warm water is introduced at full pressure.

    The dial is then precisely adjustable for the perfect temperature right up to maximum temperature when fully turned.

    Specifikime teknike
    • Referencë unikemilani-hob-mixer
    • Familja e produkteveTapware
    • Grupi i produkteveMilani
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-09
    • Numri i botimit1
    • Gjatësia (mm)45
    • Gjerësia (mm)56
    • Thellësia (mm)56
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)0.92
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationKontrolluesi i rrjedhës
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets