Sola Shower Arm and Head Set
Sola Shower Arm and Head Set
Sola Shower Arm and Head Set
Sola Shower Arm and Head Set
Sola Shower Arm and Head Set
Sola Shower Arm and Head Set
Sola Shower Arm and Head Set
Sola Shower Arm and Head Set
Sola Shower Arm and Head Set

    Sola Shower Arm and Head Set

    This highly durable 316 stainless steel set conveniently combines our Sola Shower Arm and matching Sola Shower Head, adding sophistication to your indoor or outdoor sanctuary with excellent resistance to corrosion and rust. 

    The round shower head delivers full coverage through 180 rubberised outlets, ensuring consistent water flow while reducing vibration and providing insulation. The shower arm completes the set with its streamlined design. 

    Please Note:
    – Due to the organic and handcrafted nature of our antique finish, subtle variations in colour, tone, and texture may occur, adding to the unique character of each piece.
    – This set does not include a mixer, you can purchase the Sola Minimal Mixer here
    – You can also pair this set with our Sola Hand Shower Set here.

    Features:
    – ABI Interiors’ exclusive 3-step tumbling process, using ceramic and vibrational technology.
    – Highly durable 316 stainless steel construction with anti-corrosive properties  
    – Suitable for outdoor use too (rust-resistant with anti-corrosion properties)
     
    Dimensions:

    Shower Head: 
     – Height: 49mm
    – Diameter 250mm:

    Shower Arm: 
    – Reach 400mm
    – Vertical Drop 60mm
    – Backplate Diameter 60mm
    – Backplate Thickness 6mm
    – Standard ½ inch thread

    Specifikime teknike
    • Referencë unikesola-shower-arm-and-head-set
    • Familja e produkteveShowers
    • Grupi i produkteveSola
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-18
    • Numri i botimit1
    • Gjatësia (mm)138
    • Gjerësia (mm)250
    • Thellësia (mm)525
    Të ngjashme
    • Materiali kryesorStainless steel 316
    • Projektuar nëAustrali
    • Prodhuar nëKinë
    • Weight Net (kg)1.593
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 PërshkrimShowers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers