Absenicon X Interactive All-in-One Screen
Absenicon X Interactive All-in-One Screen
Absenicon X Interactive All-in-One Screen
    Absen

    Absenicon X Interactive All-in-One Screen

    Step into the future with Absenicon X – where cutting-edge visuals meet unparalleled interactivity. Choose from expansive 108”, 136”, and 163” screens that boast of breakthrough flip-chip COB technology and optional interactive touch capabilities. Tailor-made for professional spaces such as boardrooms, meeting rooms, and showrooms, the Absenicon X series transforms ordinary presentations into collaborative masterpieces.

    Experience visuals in a league of their own, thanks to Absen’s elite image optimization. Relish in a stunning 90% BT2020 cinematic color gamut, a crystal-clear 15000:1 contrast ratio, and meticulous color calibration. Plus, enjoy hassle-free setup with the all-inclusive kit, encompassing everything from a controller to audio, and all necessary display elements.

    Elevate user engagement with precision infrared touch – be it simple gestures, detailed handwriting, or multipoint interactions. Take command effortlessly with intuitive remote control functionalities, and bolster teamwork with wireless screen sharing. With the Absenicon X series, every discussion becomes a groundbreaking collaboration.

    Unveiling three revolutionary products, Absen solidifies its stance at the forefront of DvLED display evolution. Dive deeper into Absen’s cutting-edge DvLED solutions at usabsen.com or connect with our dedicated Absen experts in your region.

    Specifikim
    • Absen USA is a global leader in LED display solutions, delivering state-of-the-art indoor and outdoor LED screens for a wide range of industries. Their advanced video walls, LED signage, and digital display systems are trusted by businesses and institutions looking to create immersive and engaging environments.

      From fine pitch LED displays ideal for control rooms and broadcast studios to large outdoor LED video boards used in stadiums and public spaces, Absen’s products offer exceptional image clarity and color accuracy. With seamless design and seamless integration, Absen displays enhance both form and function in any setting.

      Their portfolio includes rental LED displays for live events, commercial LED screens for retail and corporate environments, and fixed installation displays built for long-term use. Absen also specializes in AV integration and broadcast display technology, making them a preferred choice for virtual production stages and interactive media.

      All Absen products are built for performance and efficiency, featuring energy-efficient displays and both front and rear serviceability to simplify maintenance. They also offer custom LED solutions tailored to meet specific project needs, from control room displays to interactive LED walls and large-scale digital signage solutions.

      With decades of global experience, Absen continues to lead the industry in reliable, high-performance LED display performance that transforms how the world sees and communicates.

    Specifikime teknike
    • Referencë unikeabsenicon-x
    • Familja e produkteveIndoor
    • Grupi i produkteveX Series
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-19
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • CSI MasterFormat 2014 Code40 62 43
    • CSI MasterFormat 2014 TitleLarge Display Screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika