AW Series Fine Pixel Pitch LED Display
AW Series Fine Pixel Pitch LED Display
AW Series Fine Pixel Pitch LED Display
AW Series Fine Pixel Pitch LED Display
AW Series Fine Pixel Pitch LED Display
    Absen

    AW Series Fine Pixel Pitch LED Display

    A series products are positioned in the global outdoor advertising mid-to-high-end fixed installation market, and have competitive advantages such as high stability, excellent image performance, and low operating costs.

    A series products can reach 10000(nits)-level brightness, no fear of the sun; high stability, quality assured; ultra-clear color, excellent image performance; high efficiency and energy saving, 40% of electricity bills can be saved; light and thin design, simple and beautiful; flexible installation, easy to mainten.A series of products are mainly used in building advertising media, digital signage, stadiums, transportation hubs, street view advertising and other fixed application fields, as video playback and information release application carriers.

    Specifikim
    • Absen USA is a global leader in LED display solutions, delivering state-of-the-art indoor and outdoor LED screens for a wide range of industries. Their advanced video walls, LED signage, and digital display systems are trusted by businesses and institutions looking to create immersive and engaging environments.

      From fine pitch LED displays ideal for control rooms and broadcast studios to large outdoor LED video boards used in stadiums and public spaces, Absen’s products offer exceptional image clarity and color accuracy. With seamless design and seamless integration, Absen displays enhance both form and function in any setting.

      Their portfolio includes rental LED displays for live events, commercial LED screens for retail and corporate environments, and fixed installation displays built for long-term use. Absen also specializes in AV integration and broadcast display technology, making them a preferred choice for virtual production stages and interactive media.

      All Absen products are built for performance and efficiency, featuring energy-efficient displays and both front and rear serviceability to simplify maintenance. They also offer custom LED solutions tailored to meet specific project needs, from control room displays to interactive LED walls and large-scale digital signage solutions.

      With decades of global experience, Absen continues to lead the industry in reliable, high-performance LED display performance that transforms how the world sees and communicates.

    Specifikime teknike
    • Referencë unikeaw-series
    • Familja e produkteveOutdoor
    • Grupi i produkteveAW Series
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-19
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • CSI MasterFormat 2014 Code40 62 43
    • CSI MasterFormat 2014 TitleLarge Display Screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit