Lily
Abstracta

Lily

3.9 nga 5 yje3.9(17 vlerësime)

The Lily soundabsorbing lamp represents a whole new perspective on acoustic products. Its noise-dampening feature – the moulded felt from which it is made – has been so thoroughly integrated that you don’t even notice it.
Lily got its name from its early prototypes, which resembled water lily leaves. Since then, its shape has been simplified and made more open to interpretation. Still present, however, is the sense that the lamp is floating in the air, imbuing the room with a splendid stillness.

Specifikim
  • Lily

    900 x 61 mm
    1200 x 61 mm

    Lighting information

    230V input
    Around 10W 900-1100lm output, dimmable
    CR180/2700K
    Around 110 °

Specifikime teknike
  • Referencë unikelily
  • Familja e produkteveMeeting
  • Grupi i produkteveLily
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-07-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPëlhurë
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varëse
  • IFC classificationLlambë
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 PërshkrimLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Rajoni i disponueshëm

Europe Asia North America Oceania Africa