2900 Catch Basin - PolyDrain®
ABT, Inc.

2900 Catch Basin - PolyDrain®

PolyDrain’s 2900 Series in-line Catch Basins have the same outside dimensions as standard PolyDrain channels. Designed to accept sidewall extensions, they can be positioned any place in a channel run. The 2900 Series Catch Basins are available with easy-to-remove stainless or galvanized steel trash buckets and can accept the full range of lockable inlay or frame-and-grate systems. Available with foul air traps when required.

Specifikime teknike
  • Referencë unike2900-catch-basin
  • Familja e produktevePrecast Trench Drain
  • Grupi i produktevePolydrain
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-04-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolymer-modified cementitious
  • Materiali dytësorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • Uniclass 2015 CodePr_65_52_24_24
  • Uniclass 2015 PërshkrimDrainage channels with gratings
  • CSI MasterFormat 2014 Code33 44 13.13
  • CSI MasterFormat 2014 TitleCatchbasins
  • OmniClass Number23-11 21 21 13
  • OmniClass TitleCatch Basins
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Rajoni i disponueshëm

North America