Multi–Track frameless sliding door - Tandem Series
Multi–Track frameless sliding door - Tandem Series
Multi–Track frameless sliding door - Tandem Series
Multi–Track frameless sliding door - Tandem Series
Multi–Track frameless sliding door - Tandem Series
Multi–Track frameless sliding door - Tandem Series
Multi–Track frameless sliding door - Tandem Series

    Multi–Track frameless sliding door - Tandem Series

    4.2 nga 5 yje4.2(6 vlerësime)

    Design and comfort

    The frameless sliding door is another enclosure option which combines design and comfort. In this case, the panels do not fold, but slide smoothly along the stainless steel rails. By pulling just one panel, all glass panels will slide along for opening or closing. This way, it is possible to have a perfect panoramic view, and it is suitable for those terraces where you wish to make the best possible use of them.

    Versatility

    The Tandem Series is an efficient system that offers multiple possibilities for businesses as well as for homes. It is possible to install up to 10 panels with a maximum opening of 80% and the system counts on stainless steel rails which guarantee durability and is optimised for water evacuation. Additionally, this is the option for those spaces where the panel weight should be supported by lower guides.

    Specifikim
    • SHAPES

      • Square
      • Irregular (no angles)
      • L-shape

      MEASURES

      • Up to 3,5 m high
      • Up to 200 kg per panel
      • Possible installations up to 10 panel

      GLASS

      • Tempered glass, laminated glass, solar control glass and any other combination up to 10 or 12 mm thick
      • Transparent, coloured, matt, decorated, with solar control

      PROFILE FINISH AND COLOUR OPTIONS

      • Anodized and imitation wood finish
      • More than 200 colours to choose from the RAL chart
      • Grey polyamide accessories

      BEARING AND POSSIBILITIES

      • The system has two stainless steel bearings in tandem and their resistance allows for panels up to 200 kg

      What makes us different?

      RAILS

      Race made of stainless steel 316, particularly suitable for outdoor use, which prevents damage by stepping on it


      ATTENTION TO DETAIL

      There are trims to hide the rails which are not used by the panels


      EASY ASSEMBLY

      Side frames are fixed in the guides so that the framework can be assembled before actually installing it in site


      LOCKING OPTIONS

      Available door lock or automatic bolt with or without a key


      INSTALLATION

      Adjustment up to 7 mm high in the bearing


      WATER EVACUATION

      Optimised race for water evacuation

      INSTALLATION

      The Tandem Series represents the improvement of Acristalia in the system of frameless sliding doors.

      Due to its versatility, frameless sliding door in Tandem Series are adaptable to almost any form, angle, curve and height up to 3,5 m.

      Frameless sliding glass door – Square

      Frameless sliding glass door – Irregular (no angles)

      Frameless sliding glass door – L-shape

      Side frames are fixed in the guides so that the framework can be assembled before actually installing it on site.

      Embedded lower profile

      The Tandem Series has an optional embedded lower profile that removes barriers and makes it easily accessible if necessary.

      Panel movement

      The sliding system is optimised so that the glass panels compact and just by pulling one (the first one), all glass panels will slide along for opening or closing..

      Finish options and profiles

      The aluminium profiles used in the frameless sliding glass door– Tandem Series are exclusive of the branch. Their manufacturing starts from primary smelting aluminium bars, whose alloy is 6063-T6 and 6063-T5, highly resistant to corrosion and high mechanical solidity. The technical, mechanical and quality specifications are according to UNE-EN 573 and UNE-EN 755.

      Lacquer

      We have a wide range of finish options for our systems, from RAL lacquer, anodized or wood imitations. Any of these finish options are under the quality procedures of superficial treatment Qualicoat, Qualanod o Qualideco.

      Glass options

      Glass used in the manufacture are top-quality, being the tempered glass, or thermally toughened soda lime silicate glass, the most used one. This glass has achieved the maximum safety classification and it complies with the UNE-EN12150-1 and the UNE-EN12150-2 standards.

      Acristalia offers the possibility of manufacturing the frameless sliding glass door in almost any type of glass on the market: transparent, coloured, matt, decorated, with solar control… Available glass thickness in Tandem Series is 10 or 12 mm.


      GUARANTEE

      The tempered glass used in the sliding glass door systems has obtained the CE marking with the maximum classification for all its range of products following the UNE 12150-1. The glass provides the system with all the mechanical and safety properties, offering high shock resistance, protection under sudden changes of temperature and safer response in case of breakages, as they do not produce sharp-pointed fragments. Aluminium used in our systems is composed of alloys, specially studied, to offer high mechanical performance, shock resistance, great durability and easy cleaning.

      They completely fulfil the European regulations UNE-EN 755-2 and UNE-EN 755-9. Not all manufacturers can stamp the international quality label Qualicoat on their lacquered products. The anodized options of our catalogue follow all guidelines marked by the quality label Qualanod such as UNE-EN ISO 2360, EN 12373-1, UNE-EN 12373-4, EN 12373-7.

    Specifikime teknike
    • Referencë uniketandem_curtain
    • Familja e produkteveSliding glass door
    • Grupi i produkteveTandem
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Me xham
    • IFC classificationDerë
    • Emrin UNSPSCGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 PërshkrimSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors