1000 Series Top of Ground Dock Lift

1000 Series Top of Ground Dock Lift

These are Instant Docks that simply require lagging into position and plugging into a power receptacle and they are ready to go to work.  They were designed for use with light equipment such as, 4 wheel carts and pallet jacks.

 SPECIAL FEATURES & BENEFITS

  • All models are equipped with a hinged bridge equipped with a pull back chain.
  • All models have a combination approach ramp, wheel chock.
  • All of the electrical controllers are Underwriters Laboratories approved assemblies.
  • Each unit is washed with phosphoric acid, fully primed and then finished with baked enamel.
  • All cylinders are machine grade with clear plastic return lines
  • All pressure hoses are double wire braid with JIC fittings
  • These units conform to all applicable ANSI codes. 
Specifikime teknike
  • Referencë unike1000-series-top-of-ground-dock-lift
  • Familja e produkteveDock Equipment
  • Grupi i produkteveHydraulic Dock Lifts, Top‑of‑Ground
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPowder coated steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisjet e ngarkimit - Dërrasat e Dokit
  • Uniclass 2015 CodeSs_80_50_60
  • Uniclass 2015 PërshkrimPassenger and goods lift systems
  • CSI MasterFormat 2014 Code11 13 19
  • CSI MasterFormat 2014 TitleStationary Loading Dock Equipment
  • OmniClass Number23-23 23 15
  • OmniClass TitleLoading Dock Lifts
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara