3000 Series Recessed Dock Lifts

3000 Series Recessed Dock Lifts

4.2 nga 5 yje4.2(6 vlerësime)
These are our medium sized Disappearing Dock lifts. They are sized to handle pallet jacks, powered pallet jacks, straddle stackers and fork trucks. They are also used for dock to ground access.
Specifikim
  • SPECIAL FEATURES

    • All models are equipped with a hinged bridge with a pull back chain.
    • All of the electrical controllers are Underwriters Laboratories approved assemblies.
    • Each unit is washed with phosphoric acid, fully primed and then finished with baked enamel.
    • All cylinders are machine grade with clear plastic return lines & internal mechanical stops.
    • All pressure hoses are double wire braid with JIC fittings.
    • Reservoirs are mild steel.
    • These units conform to all applicable ANSI codes.
Specifikime teknike
  • Referencë unike3000-Series-Recessed-Dock-Lifts
  • Familja e produkteveDock Equipment
  • Grupi i produkteveHydraulic Dock Lifts, Recessed Pit‑Mounted
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-12-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPowder coated steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisjet e ngarkimit - Dërrasat e Dokit
  • Uniclass 2015 CodeSs_80_50_60
  • Uniclass 2015 PërshkrimPassenger and goods lift systems
  • CSI MasterFormat 2014 Code11 13 19
  • CSI MasterFormat 2014 TitleStationary Loading Dock Equipment
  • OmniClass Number23-23 23 15
  • OmniClass TitleLoading Dock Lifts
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts