T2 Series Recessed Dock Lifts

T2 Series Recessed Dock Lifts

These are by far the most popular size Disappearing Dock lifts sold. They are sized to handle pallet jacks, four-wheel carts or dolly trucks. They are also used for dock to ground access.

 SPECIAL FEATURES & BENEFITS

  • All models are equipped with a hinged bridge with a pull back chain.
  • All T2 & T3 units are equipped with hot dip galvanized base frames.
  • All of the electrical controllers are Underwriters Laboratories approved assemblies.
  • Each unit is washed with phosphoric acid, fully primed and then finished with baked enamel.
  • All cylinders are machine grade with clear plastic return lines & internal mechanical stops.
  • These units conform to all applicable ANSI codes.
Specifikime teknike
  • Referencë uniket2-series-recessed-dock-lifts
  • Familja e produkteveDock Equipment
  • Grupi i produkteveHydraulic Dock Lifts, Recessed Pit‑Mounted
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPowder coated steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisjet e ngarkimit - Dërrasat e Dokit
  • Uniclass 2015 CodeSs_80_50_60
  • Uniclass 2015 PërshkrimPassenger and goods lift systems
  • CSI MasterFormat 2014 Code11 13 19
  • CSI MasterFormat 2014 TitleStationary Loading Dock Equipment
  • OmniClass Number23-23 23 15
  • OmniClass TitleLoading Dock Lifts
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara