Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit here !

I agree
;

AEG BI Slide Door Fridge Freezer Freezer at the bottom 1884

Ref. unike: AEG_BI_Slide-Door-Fridge-Freezer-Freezer-at-the-bottom-1884
Markë: AEG
Familja e produktit: Fridge Freezer
Grupi i produkteve: Built In Fridge Freezer
Data e publikimit: 2019-06-11
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (11)
AEG Built In Sliding Door Fridge_Freezer with Freezer at the bottom, Height 1884 mm

AEG Design

Inside every AEG appliance, you’ll find intelligent technology and responsive design, guaranteeing you exceptional performance and results time after time. You’ll discover that one touch redefines what’s possible at home. We design our appliances around you - putting you in complete control and guaranteeing exceptional performance and results. Time after time.

Several AEG appliances have received IF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

SCE81925TS 925561000 , SCB61921FS 925560002 , SCE81926TS 925561013 , SCE81926TS 925561013 , SCE81925TS 925561000 , SCB61921FS 925560002 , SCE81926TS 925561013 , SCE81926TS 925561013 , SCE81935TS 925561001 , SCE81926TS 925561013 , SCE81935TS 925561001 , SCE81925TS 925561000 , SCE81926TS 925561013 , SCE81935TS 925561001 , SCE81925TS 925561000 , SCE81926TS 925561013 , SCE81926TS 925561013 , SCE81925TS 925561000 , SCE81926TS 925561013


Materiali kryesor: Stainless steel
Materiali i mesëm:
Projektuar në:
Prodhuar në:

Kategoritë BIMobject: Kuzhinë - Pajisje
IFC klasifikim: Object
Uniclass 2.0 Kod: PR-35-14-15
Uniclass 2.0 Përshkrimi: Combined Fridge-Freezers
Uniclass 2015 Kod: Pr_40_70_31_32
Uniclass 2015 Përshkrimi: Fridge-freezers
NBS Reference Kod: 35-14-15
NBS Reference Përshkrimi: Combined Fridge-Freezers
OmniClass Numër: 23-21 23 33
OmniClass Titull: Residential Refrigerators And Freezers
Ky produkt është në dispozicion në:
Europe
  • Belgium
  • Croatia
  • Czech Republic
  • Finland
  • Germany
  • Hungary
  • Latvia
  • Lithuania
  • Netherlands
  • Poland
  • Portugal
  • Serbia
  • Slovenia
  • Ukraine

BIMobject SEEK Properties

Kitchen - Appliances

Emri Vlerë
Appliance Type Fridge Freezer
Depth 549 mm
Height 1769 ; 1772 mm
Width 540 ; 556 mm

BIMobject®