Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

AEG FI 60 Dish Washer Sliding Door ComfortLift®

Ref. unike: AEG_FI_60_Dish-Washer-Sliding-Door-ComfortLift
Markë: AEG
Familja e produktit: Dish Washer
Grupi i produkteve: Fully Integrated Dish Washer
Data e publikimit: 2019-06-11
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (11)
AEG Fully Integrated 60 cm width Dish Washer with Sliding Door and ComfortLift®



World's first lift-and-load. Bring the dishes to you

ComfortLift® revolutionises dishwashing with the world’s first lift-and-load basket. This advanced mechanism lifts the rack up to a comfortable height. For easy loading and unloading. Elevating the dishwasher to a whole new level.



AEG Design

Inside every AEG appliance, you’ll find intelligent technology and responsive design, guaranteeing you exceptional performance and results time after time. You’ll discover that one touch redefines what’s possible at home. We design our appliances around you - putting you in complete control and guaranteeing exceptional performance and results. Time after time.

Several AEG appliances have received IF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

FSK93800P 911438348 , FSK93800P 911438348 , FSK93800P 911438348 , FSK93800P 911438348 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSK93800P 911438325 , FSE63800P 911434493 , FSR83800P 911437338 , FSK93807P 911438356 , FSK93807P 911438356 , FSK93807P 911438356 , FSK93807P 911438356 , FSK63800P 911434447 , FSE63807P 911434535 , FSE63807P 911434535 , FSS62800P 911434450 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83800P 911437333 , FSE83807P 911438360 , FSE83807P 911438360 , FSE83807P 911438360 , FSE83807P 911438360 , FSR83807P 911438374 , FSE62800P 911434418 , FSE62800P 911434418 , FSE62800P 911434418 , FSR93800P 911438331 , FSR93800P 911438331 , FSE63806P 911434516 , FSE63806P 911434516 , FSK63807P 911434534



Materiali kryesor: Stainless steel
Materiali i mesëm:
Projektuar në:
Prodhuar në:

Kategoritë BIMobject: Elektronikë - Pajisje
IFC klasifikim: Object
Uniclass 1.4 Kod: L7231
Uniclass 1.4 Përshkrimi: Dishwashers
Uniclass 2.0 Kod: PR-35-14-24
Uniclass 2.0 Përshkrimi: Dishwashers
Uniclass 2015 Kod: Pr_40_70_21
Uniclass 2015 Përshkrimi: Dishwashers
NBS Reference Kod: 35-14-24
NBS Reference Përshkrimi: Dishwashers
CSI MasterFormat 2014 Code: 11 48 13
CSI MasterFormat 2014 Title: Commercial Dishwashers
OmniClass Numër: 23-21 23 25
OmniClass Titull: Residential Dishwashers
Ky produkt është në dispozicion në:
Europe
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Hungary
  • Latvia
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovenia
  • Spain
  • Sweden
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Electronics - Appliances

Emri Vlerë
Depth 550 mm
Height 818 mm
Width 596 mm

BIMobject®