CERARL, Decorative Panel with HPL External Corner
AICA

CERARL, Decorative Panel with HPL External Corner

ACCESSORIE Aluminum joiner for CERARL


CERARL

The non-combustible decorative panel is comprised of high temperature and high pressure press formed melamine resin impregnated decorative layers and a specialized non-combustible core.

Main Characteristic of Cerarl
Antibacterial

*not applicable for all products.
Sturdy
Is not easily scratched and strong against impact. Maintains its attractive appearance over many years.
Premium Design
Supports a wide variety of patterns (approx, 500 types) and finishes (15 types).

[NOTE]
Cerarl Panel Textures are available in Texture's Product Page.

Specifikim
  • Standard Type 
    - ZKH○○○○● / ZKN○○○○●

    ○○○○ - Pattern part number 
    ● - Finishing symbol


    CERARL

    Composition
    - Protective film
    - Decolative layer
    - Noncombustible core layer

    Specifications
    - Only one side (the side covered with a protective film) of Cerarl products is decorative.
    - Used for wall surfaces, but the underside is not sanded as standard.
    - If you require sanding, please add an "S" at the end of the item number when ordering.

    Maintenance
    - To remove dirt from the surface, use moistened melamine foam (melamine sponge) or wipe away the dirt with a soft cloth dabbed in a neutral detergent. Be sure to use a dry cloth to wipe away the moisture. Do not use a nylon scrub brush, steel wool, or abrasive detergent.

    Storage and Handling
    - Avoid storing directly on the ground or concrete floors, but store flat on palettes. (Please be sure to stack flat to prevent warping.)
    - Do not place objects on to the stack or step on top of it.
    - Do not store near rainwater or places exposed to moisture, direct sunlight, or extremely low or high temperatures.
    - Do not stack upright. Doing so may cause warping.

Specifikime teknike
  • Referencë unikecerarl-hpl-external-corner
  • Familja e produkteveACCESSORIES
  • Grupi i produkteveCorner Joint
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2019-03-01
  • Numri i botimit1
  • Gjatësia (mm)2430
  • Gjerësia (mm)21
  • Thellësia (mm)3
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorMelamine
  • Projektuar nëJaponi
  • Prodhuar nëJaponi
Klasifikimi
  • Kategoria BIMobjectNdërtim - Bashkimi i Sistemeve

Rajoni i disponueshëm

Asia
Indonezi
Singapor
Tajlandë
Tajvan
Vietnam