CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
CERARL,   Elevator Hall / Office Corridor, Non-Combustible Decorative Panels
    AICA

    CERARL, Elevator Hall / Office Corridor, Non-Combustible Decorative Panels

    The non-combustible decorative panel is comprised of high temperature and high pressure press formed melamine resin impregnated decorative layers and a specialized non-combustible core.


    Main Characteristic of Cerarl
    Antibacterial
    *not applicable for all products.
    Sturdy
    Is not easily scratched and strong against impact. Maintains its attractive appearance over many years.
    Premium Design
    Supports a wide variety of patterns (approx, 500 types) and finishes (15 types).

    Reccomend Applications
    Elevator Hall / Office Corridor Walls

    [NOTE]
    BIM Data is Available here in CERARL Product Page Category.





    Specifikim
    • Composition
      - Protective film
      - Decolative layer
      - Noncombustible core layer

      Specifications 
      - Only one side (the side covered with a protective film) of Cerarl products is decorative.
      - Used for wall surfaces, but the underside is not sanded as standard.
      - If you require sanding, please add an "S" at the end of the item number when ordering.

      .Maintenance
      - To remove dirt from the surface, use moistened melamine foam(melamine sponge) or wipe away the dirt with a soft cloth dabbed in a neutraldetergent. Be sure to use a dry cloth to wipe away the moisture. Do not use anylon scrub brush, steel wool, or abrasive detergent. 

      Storage and Handling
      - Avoid storing directly on the ground or concrete floors, but store flaton palettes. (Please be sure to stack flat to prevent warping.)
      - Do not place objects on to the stack or step on top of it.
      - Do not store near rainwater or places exposed to moisture, direct sunlight,or extremely low or high temperatures.
      - Do not stack upright. Doing so may cause warping.

    Specifikime teknike
    • Referencë unikecerarl-panel-elevatorhall
    • Familja e produkteveCERARL
    • Grupi i produkteveNon-Combustible Decorative Panel
    • LlojiShowcase (model)
    • Data e botimit2019-03-01
    • Numri i botimit1
    • Gjatësia (mm)2455
    • Gjerësia (mm)935
    • Thellësia (mm)3
    Të ngjashme
    • Materiali kryesorMelamine
    • Projektuar nëJaponi
    • Prodhuar nëJaponi
    • Weight Net (kg)11.6
    Klasifikimi
    • Kategoria BIMobjectMuret - Përfundon

    Rajoni i disponueshëm

    Asia
    Indonezi
    Singapor
    Tajlandë
    Tajvan
    Vietnam