[NEW] CERARL Virutect, YFN2054ZD
AICA

[NEW] CERARL Virutect, YFN2054ZD

WHY VIRUTECT?
AICA would like to propose “Virutect” for your facility to reduce the number of viruses on the products

Strong point
Virutect is the building material which has antiviral performance.

Mechanism
Virus has a basic structure consisting of a protein membrane and the nucleic acid.
Virus whose protein in envelope is destroyed will be inhibited from synthesizing protein and finally die.

Do you know the risk of virus and bacteria?
・Spread of desease in building 
・Lost of trust from clients and staff 
・Decrease of clients 
・Society distrust 
・Unsanitary building interiors

Specifikim
  • CERARL VIRUTECT TYPE / Noncombustible decorative wall panel 
    Cerarl is well-know as noncombustible decorative panel and AICA added “Anti-virus” performance on Cerarl.
    ■  High heat resistance and moisture resistance. 
    ■  Impact resistance. 
    ■  Recommend to use CERARL Virutect type for the medical, nursing, child care, education facilities, restaurant and toilet areas.

Specifikime teknike
  • Referencë unikecerarl-virutect-yfn2054zd
  • Familja e produkteveCERARL
  • Grupi i produkteveNon-Combustible Decorative Panel
  • LlojiMaterial për ndërtim
  • Data e botimit2020-07-27
  • Numri i botimit1
  • Gjatësia (mm)2455
  • Gjerësia (mm)935
  • Thellësia (mm)3
Të ngjashme
  • Materiali kryesorMelamine
  • Projektuar nëJaponi
  • Prodhuar nëJaponi
  • Weight Net (kg)11.6
Klasifikimi
  • Kategoria BIMobjectMuret - Përfundon

Rajoni i disponueshëm

Asia
Indonezi
Singapor
Tajlandë
Tajvan
Vietnam