Smoke ventilation ducts system  Airwent System AWP-OD
Smoke ventilation ducts system  Airwent System AWP-OD
Smoke ventilation ducts system  Airwent System AWP-OD
Smoke ventilation ducts system  Airwent System AWP-OD
Smoke ventilation ducts system  Airwent System AWP-OD
Smoke ventilation ducts system  Airwent System AWP-OD

    Smoke ventilation ducts system Airwent System AWP-OD

    AWP-OD and AWP/G type single compartment smoke exhaust ducts are a set of products for
    the installation of steel rectangular duct smoke exhaust systems used
    for smoke exhaust and heat dissipation in smoke and heat propagation
    control systems within a single fire zone. They can be applied in
    dual-purpose systems (working as a general ventilation and smoke exhaust
    system at the same time), provided that they exhaust smoke only from
    the zone in which they are installed. They can make up an
    independent system or be connected to a multi-compartment system.

    AWP-OD and AWP/G steel single compartment smoke exhaust ducts are classified according to the PN-EN 13501-4+A1:2010 standard as E600120(h0)S1500 single fire resistance class, and as non-flammable, and fire retardant.

    AWP-OD and AWP/G ducts can only be installed horizontally. The ducts can exhaust gasses at temperatures lower than 600°C. The permissible range of working pressure is from –1500 Pa negative pressure to +500 Pa positive pressure.

    Specifikim
    • AWP-OD max 1250 X 1000 mm,

      AWP-OD/G max  200 ÷ 2500 mm, with A =1001 ÷ 1500 mm and B =1251 ÷ 2500 mm with 200 ÷ 1500 mm,

    Specifikime teknike
    • Referencë unikesmoke-ventilation-ducts-system-airwent-system-awp-od
    • Familja e produkteveVentilation ducts
    • Grupi i produkteve Smoke exhaust ducts
    • LlojiMaterial për ndërtim
    • Data e botimit2023-11-27
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationSegmenti i kanaleve
    • Kodi ETIMEC000059
    • Emri ETIMInstallation duct
    • Uniclass 2015 CodePr_20_85_12
    • Uniclass 2015 PërshkrimBunds and ducts
    • CSI MasterFormat 2014 Code23 31 00
    • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër