Bookcase QBUS, 4 shelves, base frame, 2020x400x400 mm
Bookcase QBUS, 4 shelves, base frame, 2020x400x400 mm
Bookcase QBUS, 4 shelves, base frame, 2020x400x400 mm
Bookcase QBUS, 4 shelves, base frame, 2020x400x400 mm

    Bookcase QBUS, 4 shelves, base frame, 2020x400x400 mm

    • Adjustable shelves
    • Versatile and space-saving
    • Part of the QBUS range

      Modern and open bookshelf designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The bookcase is suitable for offices, conference rooms or reception areas.
    Specifikim
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      This practical bookshelf is perfect for general storage of everything from books and folders to office materials or other items you want to keep within easy reach.

      The bookcase suits many locations and, due to its stylish design, it is suitable for lobbies, offices or conference rooms.

      The unit is made of laminate, a durable and easy-care material. The laminate is available in several different colours. A base frame for the bookcase is included.

      Do you need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All for an efficient work day!

    Specifikime teknike
    • Referencë unikeBookcase-QBUS-4-shelves-base-frame-2020x400x400-mm
    • Familja e produkteveOffice and conference
    • Grupi i produkteveQbus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-20
    • Numri i botimit1
    • Gjatësia (mm)2020
    • Gjerësia (mm)400
    • Thellësia (mm)400
    Të ngjashme
    • Materiali kryesorLaminat
    • Materiali dytësorDru
    • Weight Net (kg)34.96
    Klasifikimi
    • Kategoria BIMobjectMobilje - Të tjera
    • IFC classificationMobilje
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 PërshkrimOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër