Cabinet QBUS, 1 shelf, leg frame, handle, 868x400x420 mm
Cabinet QBUS, 1 shelf, leg frame, handle, 868x400x420 mm
Cabinet QBUS, 1 shelf, leg frame, handle, 868x400x420 mm
Cabinet QBUS, 1 shelf, leg frame, handle, 868x400x420 mm

    Cabinet QBUS, 1 shelf, leg frame, handle, 868x400x420 mm

    • Versatile with adjustable shelves
    • Space-saving with concealed storage
    • Part of the QBUS range

      Modern cabinet with a single door designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The cabinet is suitable for offices, conference rooms or lobbies.
    Specifikim
    • The adaptable QBUS storage range that makes it easy to organise the workplace!
      This practical cabinet is perfect for storing everything, from books and binders to office supplies or other items you want to keep concealed and within easy reach.

      The cabinet suits many locations and, due to its stylish design, it is suitable for lobbies, offices or conference rooms
      It is made of laminate, a durable and easy-care material. The laminate is available in several colours. The cabinet comes comes with a base frame and handles.

      The handle has a neat and easy-grip design which is easy to use, regardless of how you mount it, vertically or horizontally. It can be mounted in any position, vertically or horizontally.
      The handle is made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used everyday.

      Need to enhance your storage? Furniture within the QBUS range is custom-made to fit together and, thanks to the modular concept, you can easily add to your storage as required. All for an efficient work day!

    Specifikime teknike
    • Referencë unikeCabinet-QBUS-1-shelf-leg-frame-handle-868x400x420-mm
    • Familja e produkteveOffice and conference
    • Grupi i produkteveQbus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-20
    • Numri i botimit1
    • Gjatësia (mm)868
    • Gjerësia (mm)400
    • Thellësia (mm)420
    Të ngjashme
    • Materiali kryesorLaminat
    • Materiali dytësorDru
    • Weight Net (kg)20.66
    Klasifikimi
    • Kategoria BIMobjectMobilje - Të tjera
    • IFC classificationMobilje
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 PërshkrimOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër