Cabinet QBUS, 3 shelves, leg frame, handles, 1636x800x420 mm
Cabinet QBUS, 3 shelves, leg frame, handles, 1636x800x420 mm
Cabinet QBUS, 3 shelves, leg frame, handles, 1636x800x420 mm
Cabinet QBUS, 3 shelves, leg frame, handles, 1636x800x420 mm

    Cabinet QBUS, 3 shelves, leg frame, handles, 1636x800x420 mm

    • Versatile with adjustable shelves
    • Space-saving with concealed storage
    • Part of the QBUS range

      Modern cabinet with a single door designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The cabinet is suitable for offices, conference rooms or lobbies.
    Specifikim
    • The adaptable QBUS storage range enables you to easily create an organised workplace!
      This practical cabinet is perfect for general storage of everything from books and folders to office materials or personal belongings.

      The cabinet is suitable for use in many locations and its stylish design makes it suitable for lobbies, offices, cloakrooms or conference rooms.
      It is made of laminate, a durable and easy-care material. The laminate is available in several colours. It comes with a base frame and handles.

      The handles have a neat, easy-grip design which makes them easy to use, regardless of how you mount them, vertically or horizontally. They can be mounted in any position, vertically or horizontally.
      The handlles are made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used everyday.

      Do you need to enhance your storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy to add to your storage as required. All for an efficient work day!

    Specifikime teknike
    • Referencë unikeCabinet-QBUS-3-shelves-leg-frame-handles-1636x800x420-mm
    • Familja e produkteveOffice and conference
    • Grupi i produkteveQbus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-20
    • Numri i botimit1
    • Gjatësia (mm)1636
    • Gjerësia (mm)800
    • Thellësia (mm)420
    Të ngjashme
    • Materiali kryesorLaminat
    • Weight Net (kg)58.87
    Klasifikimi
    • Kategoria BIMobjectMobilje - Të tjera
    • IFC classificationMobilje
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 PërshkrimOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër