Cantilever Racking EXPAND Double

Cantilever Racking EXPAND Double

Cantilever racking is ideal for saving warehouse space. It offers horizontal, easily accessible and well-organised storage for long goods. It also allows you to handle your goods safely and quickly. This double-sided cantilever racking provides plenty of storage in a small space. It is designed for heavy long goods and is robust and versatile.

All the components are made of sheet metal. They are powder-coated to ensure they withstand heavy wear. The posts have long feet for stability and perforations along the entire length of the columns make it possible to install the arm at any height. The arms can also be moved up or down at 100 mm intervals. The diagonal and horizontal braces keep the posts together and provide maximum stability.

The load capacity is 1500 kg per shelf for evenly distributed loads.

Specifikim
  • Height:2432 mm

    Depth:1230 mm

    Width: 4190 mm

    Arm length: 1000 mm

    Post colour:Blue

    Material:Steel

    Model:Double sided




Specifikime teknike
  • Referencë unikeCantilever-Racking-EXPAND-Double
  • Familja e produkteveChanging room
  • Grupi i produkteveRacking
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-28
  • Numri i botimit1
  • Gjatësia (mm)2432
  • Gjerësia (mm)4190
  • Thellësia (mm)1230
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSllovaki
  • Weight Net (kg)256
Klasifikimi
  • Kategoria BIMobjectMobilje - Industry
  • IFC classificationMobilje
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 PërshkrimShelf and racking units

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër