Cantilever Racking PLUS Double

Cantilever Racking PLUS Double

Tough cantilever racking for efficient storage of long, lightweight goods such as plastic pipes, wooden mouldings and lightweight steel products.

The cantilever racking provides easily accessible and well-organised storage and allows for safer and quicker goods handling.

The system is designed for flexibility and can be adapted to fit in any storeroom. The arms can be positioned at any height and moved up or down as needed.

Where a large amount of storage space is needed, the rack can be extended with any number of add-on units. The cantilever racking can be combined with vertical racking to give both vertical and horizontal storage in the same system.

A shelf is available as an accessory. The cantilever racking is made of sheet steel with a hard-wearing powder-coated finish.

Specifikim
    • Height:2500 mm
    • Width:1330 mm
    • Depth:1250 mm
    • Upright width:42 mm
    • Arm length:450 mm
    • Model:Double sided
    • Section:Basic
    • Colour:Dark grey
    • Colour code:NCS S7502-B
    • Material:Sheet steel
    • Load capacity:1500 kg
    • Arm load capacity:150 kg
    • Weight:97.22 kg
    • Assembly:Delivered unassembled



Specifikime teknike
  • Referencë unikeCantilever-Racking-PLUS-Double
  • Familja e produkteveChanging room
  • Grupi i produkteveRacking
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-28
  • Numri i botimit1
  • Gjatësia (mm)2500
  • Gjerësia (mm)1330
  • Thellësia (mm)1250
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSllovaki
  • Weight Net (kg)100
Klasifikimi
  • Kategoria BIMobjectMobilje - Industry
  • IFC classificationMobilje
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 PërshkrimShelf and racking units

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër