Cloakroom unit ENTRY, basic wall unit, 3 wooden doors, 1800x900x300 mm
Cloakroom unit ENTRY, basic wall unit, 3 wooden doors, 1800x900x300 mm
Cloakroom unit ENTRY, basic wall unit, 3 wooden doors, 1800x900x300 mm
Cloakroom unit ENTRY, basic wall unit, 3 wooden doors, 1800x900x300 mm

    Cloakroom unit ENTRY, basic wall unit, 3 wooden doors, 1800x900x300 mm

    • Smooth wooden doors with storage option
    • Bench makes dressing easier
    • Equipped with drip tray

    Wall-mounted hat and shoe rack with drip tray and practical bench. Easy to expand with more sections in the ENTRY cloakroom range to create storage space adapted to your needs. It comes with two wall rails.

    Specifikim
    • ENTRY is a flexible and expandable range for cloakrooms where each part can be adapted as needed. This basic section forms the perfect base for a school or preschool cloakroom. With the help of smart add-on units, it's easy to expand your clothing and shoe storage and adapt it to your particular space.

      It comes complete with shelf compartments, anchor hooks, upper shelf, bench seat and shoe rack. The shoe rack features a tubular design that prevents dust and dirt from accumulating on the shelves. A drip tray is included underneath to collect grit and water from shoes. The bench seat is perfect for the children to take off and put on their shoes.

      The doors to the shelf compartments have a surface of high-pressure laminate – a durable and scratch-resistant material that is perfect for school environments. The doors are fitted with cylinder locks so that personal belongings can be locked inside. The top shelf has dividers that make it easy to keep gloves, hats, scarves, etc. organised.

      This unit is supplied with two wall rails that are mounted directly on the wall or, for easier mounting, hooked onto a wall-mounted rail (see accessories). A cross brace is available as an accessory, which is recommended to increase stability if the wall rails are hung on a rail. A pair of feet can be added to divert the weight of the shelves from the wall to the floor.

    Specifikime teknike
    • Referencë unikeCloakroom-unit-ENTRY-basic-wall-unit-3-wooden-doors-1800x900x300mm
    • Familja e produkteveSchool & Education
    • Grupi i produkteveCloakroom
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-07
    • Numri i botimit1
    • Gjatësia (mm)1800
    • Gjerësia (mm)900
    • Thellësia (mm)300
    Të ngjashme
    • Materiali kryesorSheet metal
    • Projektuar nëSuedi
    • Prodhuar nëSlovakia
    • Weight Net (kg)11.2
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit