Compartment Locker Classic 600mm 2 Sections 6 Doors
Compartment Locker Classic 600mm 2 Sections 6 Doors
Compartment Locker Classic 600mm 2 Sections 6 Doors
Compartment Locker Classic 600mm 2 Sections 6 Doors
Compartment Locker Classic 600mm 2 Sections 6 Doors
Compartment Locker Classic 600mm 2 Sections 6 Doors

    Compartment Locker Classic 600mm 2 Sections 6 Doors

    Ventilation holes High quality Durable Personal-effects locker with reinforced doors and rubber dampers. Ventilation holes in the top and bottom
    Specifikim
    • Frame colour: Light grey Frame colour code: RAL 7035 Door colour: Blue/Light grey/Black Door colour code: RAL 5005/RAL 7035/RAL 9005 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Specifikime teknike
    • Referencë unikeCompartment-Locker-Classic-600-2-Sections-6-Doors
    • Familja e produkteveClothing Locker
    • Grupi i produkteveLockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-14
    • Numri i botimit1
    • Gjerësia (mm)600
    • Thellësia (mm)550
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSllovaki
    • Weight Net (kg)57
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe