Compartment Locker Curve 600mm 2 Sections 6 Doors
Compartment Locker Curve 600mm 2 Sections 6 Doors
Compartment Locker Curve 600mm 2 Sections 6 Doors
Compartment Locker Curve 600mm 2 Sections 6 Doors
Compartment Locker Curve 600mm 2 Sections 6 Doors
Compartment Locker Curve 600mm 2 Sections 6 Doors

    Compartment Locker Curve 600mm 2 Sections 6 Doors

    For efficient storage Convex, metallic-lacquered doors Ventilation holes in the top and bottom. Each compartment has a door stop and a door tray
    Specifikim
    • Frame colour: Anthracite Frame colour code: RAL 7016 Door colour: Red metallic/Grey Metalic/Blue Metalic Door colour code: RAL 8029/RAL 9022/ RAL 5025 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Specifikime teknike
    • Referencë unikeCompartment-Locker-Curve-600-2-Sections-6-Doors
    • Familja e produkteveClothing Locker
    • Grupi i produkteveLockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-24
    • Numri i botimit1
    • Gjerësia (mm)600
    • Thellësia (mm)550
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSllovaki
    • Weight Net (kg)46
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe