Lockable personal storage QBUS, 8 comps, base frame, 1636x800x420 mm
Lockable personal storage QBUS, 8 comps, base frame, 1636x800x420 mm
Lockable personal storage QBUS, 8 comps, base frame, 1636x800x420 mm
Lockable personal storage QBUS, 8 comps, base frame, 1636x800x420 mm

    Lockable personal storage QBUS, 8 comps, base frame, 1636x800x420 mm

    • Perfect for storing personal belongings
    • Lockable doors
    • Part of the QBUS range

      Practical, modern storage cabinet designed by AJ Products. It makes the perfect combination with other units in the QBUS range to create a coordinated storage solution. The cabinet features four separate, lockable compartments for personal belongings, for example.
    Specifikim
    • The adaptable QBUS storage range makes it easy to create an organised workplace!
      This practical storage cabinet consists of four separate, lockable compartments and is perfect for storing personal items or office supplies, for example.

      Ideal for use in offices, cloakrooms, reception areas and photocopier rooms, wherever hidden, lockable storage is needed.

      Made of laminate, a durable and easy-care material. The laminate is available in several different colours. A base frame and lock for the cabinet are included.

      Need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All of this will help to make your working day more efficient!

    Specifikime teknike
    • Referencë unikeLockable-personal-storage-QBUS-8-comps-base-frame-1636x800x420-mm
    • Familja e produkteveOffice and conference
    • Grupi i produkteveQbus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-20
    • Numri i botimit1
    • Gjatësia (mm)1636
    • Gjerësia (mm)800
    • Thellësia (mm)420
    Të ngjashme
    • Materiali kryesorLaminat
    • Weight Net (kg)76.53
    Klasifikimi
    • Kategoria BIMobjectMobilje - Të tjera
    • IFC classificationMobilje
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 PërshkrimOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër