Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x800x400 mm
Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x800x400 mm
Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x800x400 mm
Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x800x400 mm

    Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x800x400 mm

    • Space-saving, stylish design
    • Lockable doors for secure storage
    • Part of the QBUS range

      Space-saving, lockable storage cabinet with sliding doors designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The cabinet is suitable for offices, conference rooms or reception areas.
    Specifikim
    • The adaptable QBUS storage range makes it easy to organise the workplace!
      This versatile storage cabinet is perfect for storing folders, office supplies and personal belongings.

      The cabinet is fitted with sliding doors that open and close easily. Less space is needed because the doors do not open outwards.

      It is made of laminate, a durable and easy-care material. The laminate is available in several colours. The cabinet comes with a base frame, handles and lock.

      Since the handles are recessed, this cabinet provides a space-saving solution that is especially helpful if it is intended for confined spaces such as a copy room or corridor. The handles are made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used everyday.

      Do you need more storage space? Furniture within the QBUS range is custom-made to fit together and, thanks to the modular concept, you can easily add to your storage as required. All for an efficient workday!


    Specifikime teknike
    • Referencë unikeLockable-sliding-door-cabinet-QBUS-2-shelves-base-frame-handles-1252x800x400-mm
    • Familja e produkteveOffice and conference
    • Grupi i produkteveQbus
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-20
    • Numri i botimit1
    • Gjatësia (mm)1252
    • Gjerësia (mm)800
    • Thellësia (mm)400
    Të ngjashme
    • Materiali kryesorLaminat
    • Weight Net (kg)47.72
    Klasifikimi
    • Kategoria BIMobjectMobilje - Të tjera
    • IFC classificationMobilje
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 PërshkrimOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër